??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22350.1961 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22350. - Locating Bushing with seal, plain, for lifting pins
Bill of material
22350.1961 Locating Bushing
BESTNR
Ref. No.
22350.1961
D1
H11
10 mm
D2
Thread
M20x1.5
L
For nominal length l
15 mm
D3
-0.2
28 mm
D4
+0.3
12.3 mm
D5
+0.1
5.1 mm
L1
51.0 mm
L2
45.0 mm
L3
20.0 mm
L4
21.0 mm
TTMAX
Starting torque max.
100 N*m
X
for a 5-fold safety against breakage
1.5 mm
F1
Carrying force
2.7 kN
F2
Carrying force
2.4 kN
F3
Carrying force
2.1 kN
FURKUGBOL
For lifting pin
22350.0621 / .0721
G
Weight
82 g
Embedded user actions